How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| P: | 3.51 in | M: | 2.38 |
| V: | 2.51 in | AB: | 5.57 |
| AE2: | 0.57 | H: | 0.53 in |
| L: | 6.76 in | AA: | 12.06 |
| T: | 1.625 | U: | 0.875 in |
| I: | 5.02 in | AF: | 0.25 |
| LL: | 2.95 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Ratio Range: | 5:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Model Code: | 32Y | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.14 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | Y-2 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output RPM: | 339 | Bore Code: | 26 |
| Center Distance (in): | 3.250 | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |
| Output Torque Rating (in-lb): | 1602 in/lbs |

