How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | L: | 6.76 in |
| G: | 2.87 | AE2: | 0.57 |
| T: | 1.625 | AA: | 12.06 |
| D: | 4.19 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| V: | 2.51 in | AF: | 0.25 |
| LL: | 2.95 in | AB: | 5.57 |
| P: | 3.51 in | AG: | 6.31 |
| U: | 0.875 in |
Technical Specifications
| Assembly: | Y-2 | Input Diameter (in): | 0.875 in |
| Model Code: | 32Y | Output Shaft Assembly Code: | 2 |
| Bore Code: | 26 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.250 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Output RPM: | 339 | Input HP @ 1750 RPM: | 9.14 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1602 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

