How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | U: | 0.875 in |
| P: | 3.51 in | AF: | 0.25 |
| G: | 2.87 | V: | 2.51 in |
| L: | 6.76 in | LL: | 2.95 in |
| T: | 1.625 | H: | 0.53 in |
| D: | 4.19 | AE2: | 0.57 |
| AA: | 12.06 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| M: | 2.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Model Code: | 32Y | Output RPM: | 29.2 |
| Input Diameter (in): | 0.875 in | Assembly: | Y-2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.250 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.57 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2437 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

