How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AG: | 6.31 |
| AB: | 5.57 | AE2: | 0.57 |
| T: | 1.625 | U: | 0.875 in |
| AA: | 12.06 | I: | 5.02 in |
| H: | 0.53 in | G: | 2.87 |
| M: | 2.38 | LL: | 2.95 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | L: | 6.76 in |
| P: | 3.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 7.84 |
| Model Code: | 32Y | Bore Code: | 26 |
| Input Style: | Solid Shaft | Center Distance (in): | 3.250 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | Y-2 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Output Torque Rating (in-lb): | 1976 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

