How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | V: | 2.51 in |
| P: | 3.51 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AA: | 12.06 | LL: | 2.95 in |
| T: | 1.688 | M: | 2.38 |
| H: | 0.53 in | AG: | 6.31 |
| U: | 0.875 in | G: | 2.87 |
| AE2: | 0.57 | AF: | 0.25 |
| AB: | 5.57 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Model Code: | 32Y |
| Service Factor: | 1 | Assembly: | Y-2 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.03 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Bore Code: | 27 | Center Distance (in): | 3.250 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2343 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

