How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | P: | 3.51 in |
| U: | 0.875 in | T: | 1.688 |
| I: | 5.02 in | V: | 2.51 in |
| H: | 0.53 in | AF: | 0.25 |
| G: | 2.87 | AB: | 5.57 |
| AA: | 12.06 | M: | 2.38 |
| L: | 6.76 in | LL: | 2.95 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AG: | 6.31 |
Technical Specifications
| Bore Code: | 27 | Input Style: | Solid Shaft |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 2 | Model Code: | 32Y |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3.250 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.03 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2343 in/lbs |

