How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | P: | 3.51 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | M: | 2.38 |
| LL: | 2.95 in | I: | 5.02 in |
| D: | 4.19 | H: | 0.53 in |
| T: | 1.688 | AF: | 0.25 |
| AE2: | 0.57 | AA: | 12.06 |
| AG: | 6.31 | G: | 2.87 |
| L: | 6.76 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 5.28 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.250 |
| Input Style: | Solid Shaft | Model Code: | 32Y |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Assembly: | Y-2 | Ratio Range: | 15:1 |
| Output RPM: | 117 | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

