How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | V: | 2.51 in |
| P: | 3.51 in | D: | 4.19 |
| M: | 2.38 | AA: | 12.06 |
| LL: | 2.95 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | T: | 1.688 |
| AG: | 6.31 | U: | 0.875 in |
| L: | 6.76 in | G: | 2.87 |
| I: | 5.02 in | AE2: | 0.57 |
| H: | 0.53 in |
Technical Specifications
| Model Code: | 32Y | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Assembly: | Y-2 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Output RPM: | 117 | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 27 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.28 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.250 |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

