How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.19 |
| M: | 2.38 | AB: | 5.57 |
| V: | 2.51 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| P: | 3.51 in | AA: | 12.06 |
| L: | 6.76 in | AE2: | 0.57 |
| T: | 1.688 | G: | 2.87 |
| I: | 5.02 in | AF: | 0.25 |
| LL: | 2.95 in |
Technical Specifications
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 3.250 | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32Y |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 5.28 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output RPM: | 117 | Output Torque Rating (in-lb): | 2551 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

