How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | G: | 2.87 |
| AG: | 6.31 | AE2: | 0.57 |
| D: | 4.19 | M: | 2.38 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | T: | 1.688 |
| H: | 0.53 in | AB: | 5.57 |
| AA: | 12.06 | V: | 2.51 in |
| P: | 3.51 in | U: | 0.875 in |
| I: | 5.02 in |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 5.28 | Input Style: | Solid Shaft |
| Center Distance (in): | 3.250 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Series Code: | OE | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Model Code: | 32Y |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Output Diameter (in): | 1.688 in |
| Ratio Range: | 15:1 | Output Torque Rating (in-lb): | 2551 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

