How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | H: | 0.53 in |
| M: | 2.38 | LL: | 2.95 in |
| AB: | 5.57 | L: | 6.76 in |
| P: | 3.51 in | AF: | 0.25 |
| I: | 5.02 in | V: | 2.51 in |
| D: | 4.19 | G: | 2.87 |
| T: | 1.688 | U: | 0.875 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 3.250 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.19 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Bore Code: | 27 |
| Model Code: | 32Y | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Output Torque Rating (in-lb): | 2633 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

