How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | U: | 0.875 in |
| M: | 2.38 | AE2: | 0.57 |
| H: | 0.53 in | T: | 1.688 |
| I: | 5.02 in | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| V: | 2.51 in | AB: | 5.57 |
| AG: | 6.31 | AA: | 12.06 |
| G: | 2.87 | L: | 6.76 in |
| P: | 3.51 in |
Technical Specifications
| Output Shaft Direction: | 2 | Series Code: | OE |
| Model Code: | 32Y | Center Distance (in): | 3.250 |
| Output RPM: | 87.5 | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.19 | Bore Code: | 27 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2633 in/lbs |

