How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | V: | 2.51 in |
| L: | 6.76 in | AA: | 12.06 |
| G: | 2.87 | LL: | 2.95 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| M: | 2.38 | AE2: | 0.57 |
| U: | 0.875 in | AG: | 6.31 |
| P: | 3.51 in | AB: | 5.57 |
| I: | 5.02 in | H: | 0.53 in |
| AF: | 0.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.688 in |
| Model Code: | 32Y | Assembly: | Y-2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 25 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.250 |
| Output Key: | 3/8 X 3.00 | Output Torque Rating (in-lb): | 2658 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

