How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 12.06 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | AF: | 0.25 |
| M: | 2.38 | T: | 1.688 |
| D: | 4.19 | V: | 2.51 in |
| AG: | 6.31 | AE2: | 0.57 |
| G: | 2.87 | AB: | 5.57 |
| I: | 5.02 in | U: | 0.875 in |
| P: | 3.51 in |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | Y-2 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Ratio: | 25:1 |
| Center Distance (in): | 3.250 | Output RPM: | 70 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32Y | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 25 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2658 in/lbs |

