How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AA: | 12.06 |
| H: | 0.53 in | AG: | 6.31 |
| I: | 5.02 in | T: | 1.688 |
| D: | 4.19 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| U: | 0.875 in | AF: | 0.25 |
| P: | 3.51 in | AE2: | 0.57 |
| M: | 2.38 | AB: | 5.57 |
| G: | 2.87 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.250 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 25 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Series Code: | OE |
| Model Code: | 32Y | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Ratio: | 25:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2658 in/lbs |

