How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE2: | 0.57 |
| LL: | 2.95 in | P: | 3.51 in |
| T: | 1.688 | V: | 2.51 in |
| AG: | 6.31 | AF: | 0.25 |
| L: | 6.76 in | G: | 2.87 |
| I: | 5.02 in | D: | 4.19 |
| H: | 0.53 in | AA: | 12.06 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| M: | 2.38 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.250 |
| Input HP @ 1750 RPM: | 2.35 | Output Shaft Direction: | 2 |
| Model Code: | 32Y | Service Factor: | 1 |
| Bore Code: | 27 | Assembly: | Y-2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

