How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | T: | 1.688 |
| L: | 6.76 in | G: | 2.87 |
| V: | 2.51 in | I: | 5.02 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | P: | 3.51 in |
| AF: | 0.25 | AG: | 6.31 |
| AA: | 12.06 | U: | 0.875 in |
| M: | 2.38 | AE2: | 0.57 |
| H: | 0.53 in |
Technical Specifications
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Bore Code: | 27 | Center Distance (in): | 3.250 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Model Code: | 32Y |
| Product Type: | Right Angle | Assembly: | Y-2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 2.35 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 2641 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

