How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | V: | 2.51 in |
| L: | 6.76 in | AE2: | 0.57 |
| T: | 1.688 | M: | 2.38 |
| I: | 5.02 in | G: | 2.87 |
| AG: | 6.31 | AB: | 5.57 |
| AA: | 12.06 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| D: | 4.19 | H: | 0.53 in |
| AF: | 0.25 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 27 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Model Code: | 32Y | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.250 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Assembly: | Y-2 |
| Input RPM: | 1,750 | Output RPM: | 339 |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 9.14 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |
| Output Torque Rating (in-lb): | 1602 in/lbs |

