How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AE2: | 0.57 |
| U: | 0.875 in | D: | 4.19 |
| L: | 6.76 in | AA: | 12.06 |
| AG: | 6.31 | H: | 0.53 in |
| LL: | 2.95 in | AF: | 0.25 |
| AB: | 5.57 | G: | 2.87 |
| V: | 2.51 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | T: | 1.688 |
| M: | 2.38 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.688 in | Ratio: | 5:1 |
| Bore Code: | 27 | Model Code: | 32Y |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.14 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output RPM: | 339 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.250 | Output Torque Rating (in-lb): | 1602 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

