How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | U: | 0.875 in |
| AB: | 5.57 | P: | 3.51 in |
| AE2: | 0.57 | I: | 5.02 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AG: | 6.31 |
| G: | 2.87 | LL: | 2.95 in |
| T: | 1.688 | V: | 2.51 in |
| D: | 4.19 | AA: | 12.06 |
| M: | 2.38 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| No. of Gear Reductions: | Single | Output RPM: | 339 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Model Code: | 32Y |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Center Distance (in): | 3.250 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 9.14 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |
| Output Torque Rating (in-lb): | 1602 in/lbs |

