How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | H: | 0.53 in |
| G: | 2.87 | I: | 5.02 in |
| L: | 6.76 in | V: | 2.51 in |
| AF: | 0.25 | D: | 4.19 |
| AG: | 6.31 | T: | 1.688 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| M: | 2.38 | U: | 0.875 in |
| P: | 3.51 in | AA: | 12.06 |
| AE2: | 0.57 |
Technical Specifications
| Gear Type: | Worm | Assembly: | Y-2 |
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.91 | Center Distance (in): | 3.250 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Ratio: | 50:1 | Model Code: | 32Y |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Output RPM: | 35.0 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2568 in/lbs |

