How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AF: | 0.25 | H: | 0.53 in |
| AG: | 6.31 | D: | 4.19 |
| G: | 2.87 | I: | 5.02 in |
| AA: | 12.06 | T: | 1.688 |
| U: | 0.875 in | P: | 3.51 in |
| V: | 2.51 in | LL: | 2.95 in |
| L: | 6.76 in | M: | 2.38 |
| AB: | 5.57 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35.0 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.91 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.688 in |
| Assembly: | Y-2 | Model Code: | 32Y |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Service Factor: | 1 |
| Center Distance (in): | 3.250 | Output Torque Rating (in-lb): | 2568 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

