How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | M: | 2.38 |
| AF: | 0.25 | U: | 0.875 in |
| L: | 6.76 in | T: | 1.688 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | H: | 0.53 in |
| AG: | 6.31 | LL: | 2.95 in |
| AE2: | 0.57 | AA: | 12.06 |
| D: | 4.19 | P: | 3.51 in |
| AB: | 5.57 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Model Code: | 32Y | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| Service Factor: | 1 | Series Code: | OE |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 3.250 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 7.84 | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 1976 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

