How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | V: | 2.51 in |
| AA: | 12.06 | AE2: | 0.57 |
| L: | 6.76 in | T: | 1.688 |
| D: | 4.19 | AB: | 5.57 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in | G: | 2.87 |
| H: | 0.53 in | LL: | 2.95 in |
| AF: | 0.25 | M: | 2.38 |
| I: | 5.02 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 27 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Assembly: | Y-2 | Model Code: | 32Y |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 3.250 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 7.84 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 233 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1976 in/lbs |

