How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | M: | 2.38 |
| V: | 2.51 in | D: | 4.19 |
| AA: | 12.06 | T: | 1.75 |
| AF: | 0.25 | AG: | 6.31 |
| U: | 0.875 in | LL: | 2.95 in |
| H: | 0.53 in | P: | 3.51 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AE2: | 0.57 |
| G: | 2.87 |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.750 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32Y |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.03 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Center Distance (in): | 3.250 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Series Code: | OE | Ratio: | 10:1 |
| Assembly: | Y-2 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2343 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

