How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | H: | 0.53 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | I: | 5.02 in |
| AA: | 12.06 | D: | 4.19 |
| G: | 2.87 | M: | 2.38 |
| AE2: | 0.57 | AB: | 5.57 |
| T: | 1.75 | AF: | 0.25 |
| AG: | 6.31 | V: | 2.51 in |
| LL: | 2.95 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Model Code: | 32Y | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 1.750 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Center Distance (in): | 3.250 |
| Input Style: | Solid Shaft | Bore Code: | 28 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.691 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

