How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AE2: | 0.57 |
| D: | 4.19 | AB: | 5.57 |
| U: | 0.875 in | AF: | 0.25 |
| L: | 6.76 in | I: | 5.02 in |
| G: | 2.87 | H: | 0.53 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | T: | 1.75 |
| V: | 2.51 in | M: | 2.38 |
| LL: | 2.95 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.750 in | Center Distance (in): | 3.250 |
| Output Shaft Direction: | 2 | Model Code: | 32Y |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | Y-2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.691 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

