How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | G: | 2.87 |
| D: | 4.19 | V: | 2.51 in |
| AB: | 5.57 | U: | 0.875 in |
| AE2: | 0.57 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| I: | 5.02 in | AG: | 6.31 |
| LL: | 2.95 in | T: | 1.75 |
| M: | 2.38 | AA: | 12.06 |
| H: | 0.53 in |
Technical Specifications
| Model Code: | 32Y | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.691 |
| Gear Type: | Worm | Center Distance (in): | 3.250 |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Assembly: | Y-2 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.750 in |
| Input Diameter (in): | 0.875 in | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

