How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | T: | 1.75 |
| U: | 0.875 in | P: | 3.51 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | M: | 2.38 |
| AF: | 0.25 | D: | 4.19 |
| AB: | 5.57 | V: | 2.51 in |
| H: | 0.53 in | L: | 6.76 in |
| AA: | 12.06 | AE2: | 0.57 |
| G: | 2.87 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.28 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.750 in | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Service Factor: | 1 | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Center Distance (in): | 3.250 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Model Code: | 32Y | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 2551 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

