How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LL: | 2.95 in |
| AG: | 6.31 | AF: | 0.25 |
| L: | 6.76 in | V: | 2.51 in |
| G: | 2.87 | H: | 0.53 in |
| AA: | 12.06 | P: | 3.51 in |
| U: | 0.875 in | M: | 2.38 |
| D: | 4.19 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| T: | 1.75 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.750 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.250 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | Y-2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 25 | Service Factor: | 1 |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32Y | Shaft Seal Material: | Viton |
| Bore Code: | 28 | Series Code: | OE |
| Ratio: | 25:1 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 2658 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

