How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AB: | 5.57 |
| V: | 2.51 in | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| T: | 1.75 | G: | 2.87 |
| AE2: | 0.57 | AF: | 0.25 |
| U: | 0.875 in | L: | 6.76 in |
| H: | 0.53 in | I: | 5.02 in |
| P: | 3.51 in | M: | 2.38 |
| AA: | 12.06 |
Technical Specifications
| Ratio: | 40:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Model Code: | 32Y | Ratio Range: | 40:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.750 in | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 2.35 | Center Distance (in): | 3.250 |
| Assembly: | Y-2 | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

