How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AA: | 12.06 | AE2: | 0.57 |
| AB: | 5.57 | V: | 2.51 in |
| T: | 1.75 | M: | 2.38 |
| AF: | 0.25 | AG: | 6.31 |
| G: | 2.87 | I: | 5.02 in |
| U: | 0.875 in | P: | 3.51 in |
| L: | 6.76 in | H: | 0.53 in |
| LL: | 2.95 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.250 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.35 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Assembly: | Y-2 | Series Code: | OE |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 28 | Ratio Range: | 40:1 |
| Model Code: | 32Y | Output Diameter (in): | 1.750 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 2641 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

