How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| H: | 0.53 in | AB: | 5.57 |
| AG: | 6.31 | D: | 4.19 |
| L: | 6.76 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| P: | 3.51 in | G: | 2.87 |
| T: | 1.75 | U: | 0.875 in |
| LL: | 2.95 in | AE2: | 0.57 |
| M: | 2.38 |
Technical Specifications
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Model Code: | 32Y | Output Key: | 3/8 X 3.00 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.750 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Series Code: | OE |
| Input Style: | Solid Shaft | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.35 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.250 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

