How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | U: | 0.875 in |
| T: | 1.75 | LL: | 2.95 in |
| V: | 2.51 in | D: | 4.19 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | I: | 5.02 in |
| M: | 2.38 | AE2: | 0.57 |
| L: | 6.76 in | AG: | 6.31 |
| AA: | 12.06 | AF: | 0.25 |
| G: | 2.87 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.250 | Output RPM: | 339 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.750 in |
| Model Code: | 32Y | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.14 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |
| Output Torque Rating (in-lb): | 1602 in/lbs |

