How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | LL: | 2.95 in |
| U: | 0.875 in | I: | 5.02 in |
| AF: | 0.25 | H: | 0.53 in |
| AA: | 12.06 | G: | 2.87 |
| P: | 3.51 in | AE2: | 0.57 |
| V: | 2.51 in | D: | 4.19 |
| AB: | 5.57 | L: | 6.76 in |
| M: | 2.38 | AG: | 6.31 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.750 in | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.250 | Reducer: | Worm - Right Angle |
| Model Code: | 32Y | Input HP @ 1750 RPM: | 1.91 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Output RPM: | 35.0 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Assembly: | Y-2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Bore Code: | 28 | Output Torque Rating (in-lb): | 2568 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

