How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | LL: | 2.95 in |
| L: | 6.76 in | AB: | 5.57 |
| T: | 1.75 | P: | 3.51 in |
| M: | 2.38 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | V: | 2.51 in |
| AF: | 0.25 | G: | 2.87 |
| H: | 0.53 in | AA: | 12.06 |
| AE2: | 0.57 | D: | 4.19 |
| I: | 5.02 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Center Distance (in): | 3.250 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.750 in |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 7.84 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Model Code: | 32Y | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Assembly: | Y-2 | Output Torque Rating (in-lb): | 1976 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

