How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 6.31 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | P: | 3.51 in |
| AB: | 5.57 | D: | 4.19 |
| T: | 1.75 | LL: | 2.95 in |
| V: | 2.51 in | AA: | 12.06 |
| I: | 5.02 in | H: | 0.53 in |
| M: | 2.38 | G: | 2.87 |
| U: | 0.875 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.03 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.750 in | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Model Code: | 32Y | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Assembly: | Y-2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 3.250 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

