How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| G: | 2.87 | L: | 6.76 in |
| AB: | 5.57 | AF: | 0.25 |
| AG: | 6.31 | P: | 3.51 in |
| AA: | 12.06 | H: | 0.53 in |
| AE2: | 0.57 | M: | 2.38 |
| U: | 0.875 in | I: | 5.02 in |
| T: | 1.938 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | Y-2 |
| Series Code: | OE | Product Type: | Right Angle |
| Center Distance (in): | 3.250 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 7.03 | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32Y |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/2 X 3.38 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2343 in/lbs |

