How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.938 |
| G: | 2.87 | AA: | 12.06 |
| U: | 0.875 in | AG: | 6.31 |
| LL: | 2.95 in | V: | 2.51 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | P: | 3.51 in |
| H: | 0.53 in | AB: | 5.57 |
| M: | 2.38 | D: | 4.19 |
| AE2: | 0.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Model Code: | 32Y | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Output Diameter (in): | 1.938 in |
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 31 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.691 | Input Diameter (in): | 0.875 in |
| Ratio: | 100:1 | Center Distance (in): | 3.250 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

