How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | LL: | 2.95 in |
| V: | 2.51 in | T: | 1.938 |
| D: | 4.19 | AA: | 12.06 |
| P: | 3.51 in | H: | 0.53 in |
| AB: | 5.57 | AF: | 0.25 |
| AE2: | 0.57 | G: | 2.87 |
| U: | 0.875 in | I: | 5.02 in |
| L: | 6.76 in | M: | 2.38 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Output RPM: | 117 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.250 |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.28 |
| Input Diameter (in): | 0.875 in | Assembly: | Y-2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Model Code: | 32Y |
| Output Key: | 1/2 X 3.38 | Output Torque Rating (in-lb): | 2551 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

