How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | L: | 6.76 in |
| T: | 1.938 | AA: | 12.06 |
| AE2: | 0.57 | V: | 2.51 in |
| M: | 2.38 | AB: | 5.57 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AF: | 0.25 |
| U: | 0.875 in | D: | 4.19 |
| H: | 0.53 in | I: | 5.02 in |
| P: | 3.51 in |
Technical Specifications
| Model Code: | 32Y | Output Shaft: | Hollow Bore |
| Assembly: | Y-2 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 25 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.250 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 2658 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

