How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | P: | 3.51 in |
| AF: | 0.25 | D: | 4.19 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AG: | 6.31 | I: | 5.02 in |
| AA: | 12.06 | T: | 1.938 |
| M: | 2.38 | U: | 0.875 in |
| AB: | 5.57 | AE2: | 0.57 |
| G: | 2.87 | LL: | 2.95 in |
| H: | 0.53 in |
Technical Specifications
| Model Code: | 32Y | Output Diameter (in): | 1.938 in |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| Bore Code: | 31 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 25 |
| Series Code: | OE | Center Distance (in): | 3.250 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2658 in/lbs |

