How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | H: | 0.53 in |
| I: | 5.02 in | LL: | 2.95 in |
| AG: | 6.31 | P: | 3.51 in |
| D: | 4.19 | AF: | 0.25 |
| M: | 2.38 | L: | 6.76 in |
| AB: | 5.57 | AA: | 12.06 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | U: | 0.875 in |
| T: | 1.938 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32Y |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3 |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 0.875 in | Ratio: | 30:1 |
| Assembly: | Y-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.250 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |

