How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | U: | 0.875 in |
| D: | 4.19 | I: | 5.02 in |
| V: | 2.51 in | M: | 2.38 |
| AA: | 12.06 | T: | 1.938 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | G: | 2.87 |
| P: | 3.51 in | L: | 6.76 in |
| AE2: | 0.57 | AF: | 0.25 |
| LL: | 2.95 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3.250 |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 30:1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3 |
| No. of Gear Reductions: | Single | Model Code: | 32Y |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 2651 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

