How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| M: | 2.38 | AE2: | 0.57 |
| T: | 1.938 | AB: | 5.57 |
| AG: | 6.31 | V: | 2.51 in |
| P: | 3.51 in | H: | 0.53 in |
| AF: | 0.25 | G: | 2.87 |
| AA: | 12.06 | I: | 5.02 in |
| LL: | 2.95 in |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.35 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Bore Code: | 31 | Input Style: | Solid Shaft |
| Model Code: | 32Y | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.250 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output RPM: | 43.8 | Assembly: | Y-2 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

