How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | U: | 0.875 in |
| M: | 2.38 | AG: | 6.31 |
| P: | 3.51 in | D: | 4.19 |
| G: | 2.87 | AB: | 5.57 |
| AE2: | 0.57 | LL: | 2.95 in |
| L: | 6.76 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| H: | 0.53 in | I: | 5.02 in |
| AF: | 0.25 |
Technical Specifications
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 9.14 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Model Code: | 32Y |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 339 |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3.250 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Bore Code: | 31 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.938 in | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |
| Output Torque Rating (in-lb): | 1602 in/lbs |

