How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | T: | 1.938 |
| AF: | 0.25 | LL: | 2.95 in |
| G: | 2.87 | D: | 4.19 |
| AG: | 6.31 | P: | 3.51 in |
| L: | 6.76 in | H: | 0.53 in |
| I: | 5.02 in | AE2: | 0.57 |
| AA: | 12.06 | U: | 0.875 in |
| V: | 2.51 in | M: | 2.38 |
| AB: | 5.57 |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 9.14 |
| Shaft Seal Material: | Viton | Output RPM: | 339 |
| Ratio: | 5:1 | Input Style: | Solid Shaft |
| Assembly: | Y-2 | Output Diameter (in): | 1.938 in |
| Model Code: | 32Y | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Series Code: | OE | Service Factor: | 1 |
| Center Distance (in): | 3.250 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1602 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

