How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 6.31 |
| G: | 2.87 | I: | 5.02 in |
| L: | 6.76 in | V: | 2.51 in |
| D: | 4.19 | T: | 1.938 |
| P: | 3.51 in | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AB: | 5.57 | AE2: | 0.57 |
| H: | 0.53 in | AF: | 0.25 |
| M: | 2.38 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 1.91 |
| Center Distance (in): | 3.250 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output RPM: | 35.0 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Service Factor: | 1 | Model Code: | 32Y |
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2568 in/lbs |

