How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | U: | 0.875 in |
| AG: | 6.31 | T: | 1.938 |
| H: | 0.53 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AF: | 0.25 | M: | 2.38 |
| D: | 4.19 | AB: | 5.57 |
| LL: | 2.95 in | P: | 3.51 in |
| L: | 6.76 in | I: | 5.02 in |
| G: | 2.87 |
Technical Specifications
| Output RPM: | 29.2 | Model Code: | 32Y |
| Input Diameter (in): | 0.875 in | Ratio Range: | 60:1 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.57 | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Ratio: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| Center Distance (in): | 3.250 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2437 in/lbs |

