How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.87 |
| I: | 5.02 in | AG: | 6.31 |
| U: | 0.875 in | D: | 4.19 |
| AA: | 12.06 | L: | 6.76 in |
| AB: | 5.57 | LL: | 2.95 in |
| H: | 0.53 in | P: | 3.51 in |
| AE2: | 0.57 | M: | 2.38 |
| Center Distance (in): | 3.25 in | T: | 1.938 |
| V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.84 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.250 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32Y |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Assembly: | Y-2 |
| Series Code: | OE | Output Torque Rating (in-lb): | 1976 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

